IESNA:LM-63-2002
[TEST]P957153
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-830-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]51029
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
7959.6 7473 7050.9 6551.4 6051.9 5742.5 5632.9 5649.1 5742.5 5861.7
6419.2 8149.7 10959.8 13776.2 16624.9 18806.6 20733.6 22248.2 23798.2 24794
24868.1 23633.9 18120.2 15787.1 13135 8926.4 5529.8 4369.7 2935.7 1546.8
773.4 586.5 373.8 219.1 87 0 0
7959.6 7540.7 7118.5 6622.3 6116.3 5803.7 5687.7 5678.1 5758.6 5868.2
6296.8 7798.5 10498.9 13663.4 16396.1 18668 20669.2 22399.7 23849.8 25000.2
25258 24239.7 18912.9 16186.7 13660.2 9496.7 5887.5 4534.1 3035.6 1624.1
902.3 709 483.4 315.8 206.2 48.3 0
7959.6 7531 7134.6 6664.2 6171.1 5865 5736.1 5710.3 5761.8 5861.7
6142.1 7244.2 9558 12577.5 15506.7 18117 20482.3 22506 24278.4 25754.3
26295.7 25847.8 24162.4 18996.7 15932.1 11755.7 7376.3 5310.7 3863.8 2259
1521 1256.8 1098.9 915.2 628.4 109.6 0
7959.6 7576.1 7195.9 6786.6 6345.1 6016.4 5871.4 5813.4 5832.7 5910.1
6048.7 6622.3 8156.2 10637.5 13589.3 16537.9 19441.4 22216 24697.3 26492.3
27581.5 27729.7 26924.1 25525.5 23237.5 19306.1 15764.5 12103.8 8114.3 3757.4
1907.7 1256.8 950.6 628.4 248.1 0 0
7959.6 7592.2 7273.2 6928.4 6570.7 6296.8 6132.4 6068 6058.3 6119.5
6222.7 6435.4 7118.5 8655.7 11024.2 13834.2 16976.2 20214.8 23430.9 26134.6
28103.5 29166.9 29208.8 28432.2 27378.5 25938 23923.9 20453.3 15216.7 9190.6
3925 1366.3 570.4 319 125.7 9.7 0
7959.6 7656.7 7373.1 7134.6 6876.8 6670.6 6557.8 6506.2 6499.8 6548.1
6641.6 6776.9 7060.5 7692.1 8977.9 10963 13560.3 16525 19625.1 22699.4
25625.4 28103.5 29982.2 30739.5 30813.7 30778.2 30816.9 29946.8 25931.5 18432.8
10279.8 3461 879.7 325.5 80.6 6.4 0
7959.6 7721.1 7505.2 7350.5 7228.1 7147.5 7131.4 7160.4 7218.4 7295.8
7411.8 7572.9 7782.4 8130.4 8710.4 9703 11246.6 13321.9 15661.4 18175
20907.7 23733.8 26485.8 28973.6 31171.3 32972.7 34857.9 36739.8 36704.4 30939.3
19212.6 8136.8 2120.4 599.4 180.5 12.9 0
7959.6 7808.1 7679.2 7605.1 7595.5 7640.6 7734 7895.2 8049.8 8236.7
8488.1 8742.7 8997.3 9342.1 9793.2 10492.5 11575.3 13096.3 14878.3 16982.6
19380.2 21777.7 24275.2 26653.4 29721.2 32879.3 36714.1 40320.1 42131.1 39965.6
31509.7 17185.7 4814.4 1024.8 219.1 16.1 0
7959.6 7904.8 7859.7 7904.8 7998.3 8153 8349.5 8581.5 8800.7 9045.6
9313.1 9583.7 9870.6 10250.8 10750.3 11475.4 12480.8 13882.6 15626 17646.5
20085.9 22683.3 25577.1 28725.5 32138.1 35931 39933.4 43700.5 45640.4 43710.1
34403.5 15851.5 3367.5 873.3 180.5 16.1 0
7959.6 7901.6 7888.7 7946.7 8059.5 8240 8465.5 8684.7 8939.2 9174.5
9438.7 9696.5 9993 10347.5 10859.9 11597.8 12625.8 14030.8 15809.6 17991.3
20466.2 23179.5 26137.8 29421.5 32921.2 36772.1 40787.3 44377.2 45978.8 43201
32431.4 13199.4 2561.9 679.9 135.3 12.9 0
7959.6 7966 8017.6 8194.8 8410.8 8704 9058.5 9413 9764.2 10118.7
10463.5 10834.1 11230.5 11765.4 12545.2 13544.2 14768.8 16328.5 18197.5 20292.2
22528.6 24848.8 27355.9 29724.4 31896.4 33736.5 35160.8 35595.9 34010.4 29070.3
18651.9 5475 995.8 306.1 77.3 25.8 0
7959.6 7995.1 8091.7 8285.1 8562.2 8910.2 9293.7 9696.5 10092.9 10453.8
10805.1 11146.7 11510.8 11955.5 12487.2 13209.1 14169.4 15339.2 16650.7 18007.4
19380.2 20762.6 22103.2 23163.4 23717.7 23724.1 23218.2 22071 19712.1 16373.6
10624.6 3567.3 796 261 99.9 38.7 0
7959.6 8001.5 8120.7 8314.1 8600.9 8926.4 9271.2 9603.1 9883.4 10096.1
10218.6 10295.9 10321.7 10360.4 10437.7 10563.4 10898.5 11610.7 12513 13396
13972.8 14237.1 14185.5 13466.9 11887.8 9799.7 7482.7 4904.7 2855.1 1540.4
825 364.1 151.5 61.2 22.6 3.2 0
7959.6 8020.8 8091.7 8227.1 8327 8381.8 8388.2 8259.3 8024.1 7621.2
7054.1 6345.1 5539.5 4727.4 3944.4 3212.8 2558.7 2117.2 1962.5 1943.2
1962.5 1949.6 1753 1388.9 992.5 663.8 441.5 335.1 277.1 225.6
174 109.6 45.1 19.3 6.4 0 0
7959.6 8024.1 8007.9 7898.4 7663.1 7305.4 6818.8 6116.3 5197.9 4131.3
3135.5 2320.2 1730.5 1417.9 1305.1 1282.6 1266.4 1247.1 1214.9 1179.4
1124.7 1005.4 828.2 644.5 496.3 393.1 312.6 244.9 190.1 141.8
93.5 45.1 19.3 6.4 0 0 0
7959.6 7978.9 7808.1 7395.7 6773.7 5964.9 4862.8 3654.3 2623.1 1904.5
1524.2 1359.9 1260 1176.2 1102.1 1040.9 1008.6 973.2 941 908.7
857.2 767 650.9 528.5 415.7 331.9 267.5 206.2 154.7 106.3
54.8 25.8 9.7 0 0 0 0
7959.6 7920.9 7527.8 6838.2 5877.9 4685.5 3312.7 2265.4 1691.8 1495.2
1398.6 1308.3 1195.6 1060.2 921.6 805.6 718.6 679.9 705.7 744.4
744.4 699.3 618.7 515.6 406 322.3 251.4 196.6 145 96.7
61.2 25.8 9.7 0 0 0 0
7959.6 7898.4 7315.1 6335.5 5027.1 3480.3 2271.9 1685.4 1530.7 1446.9
1359.9 1237.4 1092.4 937.8 789.5 663.8 560.7 509.2 486.6 480.2
483.4 483.4 470.5 428.6 377 322.3 270.7 215.9 174 138.6
103.1 61.2 12.9 0 0 0 0
7959.6 7888.7 7141.1 5981 4427.7 2839 1865.8 1588.7 1501.7 1421.1
1311.6 1169.8 1015.1 857.2 721.8 609.1 538.2 499.5 473.7 451.2
428.6 409.3 393.1 373.8 348 312.6 267.5 225.6 193.4 157.9
116 70.9 12.9 0 0 0 0
7959.6 7850 6983.2 5662 3960.5 2423.3 1698.3 1559.7 1485.6 1392.1
1272.9 1140.8 999 844.3 709 609.1 547.8 515.6 493 473.7
447.9 428.6 406 383.5 354.5 306.1 244.9 209.5 174 138.6
96.7 45.1 6.4 0 0 0 0
7959.6 7846.8 6934.8 5542.7 3770.3 2268.6 1646.7 1546.8 1479.1 1379.2
1256.8 1134.3 1002.2 857.2 718.6 612.3 554.3 522 496.3 476.9
457.6 435 409.3 380.3 338.4 273.9 199.8 167.6 135.3 99.9
64.5 22.6 0 0 0 0 0
7959.6 7853.3 6905.8 5494.4 3689.8 2220.3 1646.7 1543.6 1472.7 1376
1250.3 1127.9 1002.2 854 715.4 609.1 554.3 522 499.5 480.2
460.8 435 409.3 380.3 335.1 264.2 193.4 164.3 128.9 96.7
58 19.3 0 0 0 0 0
